U-Boot SPL 2024.04-ti-g3850f4a8619e (May 18 2026 - 01:25:13 +0000)
SYSFW ABI: 4.0 (firmware rev 0x000a '10.0.8--v10.00.08 (Fiery Fox)')
SPL initial stack usage: 17048 bytes
Trying to boot from MMC2
Authentication passed
Authentication passed
Authentication passed
Authentication passed
Authentication passed
Starting ATF on ARM64 core...

NOTICE:  BL31: v2.10.0(release):v2.10.0-367-g00f1ec6b87-dirty
NOTICE:  BL31: Built : 16:09:05, Feb  9 2024

U-Boot SPL 2024.04-ti-g3850f4a8619e (May 18 2026 - 01:25:13 +0000)
SYSFW ABI: 4.0 (firmware rev 0x000a '10.0.8--v10.00.08 (Fiery Fox)')
Cold boot or SW POR reset detected, skipping TPS6522x-Q1 soft reboot
Trying to boot from MMC2
Authentication passed
Authentication passed


U-Boot 2024.04-ti-g3850f4a8619e (May 18 2026 - 01:25:13 +0000)

SoC:   J722S SR1.0 HS-FS
Model: Texas Instruments J722S EVM
DRAM:  2 GiB
Core:  76 devices, 28 uclasses, devicetree: separate
MMC:   mmc@fa10000: 0, mmc@fa00000: 1
Loading Environment from nowhere... OK
In:    serial@2800000
Out:   serial@2800000
Err:   serial@2800000
Net:
Warning: ethernet@8000000port@1 (eth0) using random MAC address - a6:6c:25:c5:d8:00
eth0: ethernet@8000000port@1
Warning: ethernet@8000000port@2 (eth1) using random MAC address - 1e:c1:f6:ec:59:74
, eth1: ethernet@8000000port@2
Hit any key to stop autoboot:  0
=> setenv optargs "maxcpus=1 debug_smp_boot debug_pv_time_init debug_time_init debug_console_init keep_bootcon ignore_loglevel initcall_debug 8250_omap.probe_debug=1"
=> boot
switch to partitions #0, OK
mmc1 is current device
[16720589] EMMC Reset: GPIO0_48, asserting for 1000 us
Set to BOOT_BUS_WIDTH = 0x2, RESET = 0x0, BOOT_MODE = 0x0
Booting from SD Card
switch to partitions #0, OK
mmc1 is current device
SD/MMC found on device 1
Failed to load 'uEnv.txt'
Booting with ramdisk
22086144 bytes read in 949 ms (22.2 MiB/s)
74355 bytes read in 39 ms (1.8 MiB/s)
Working FDT set to 88000000
6290 bytes read in 36 ms (169.9 KiB/s)
9993735 bytes read in 449 ms (21.2 MiB/s)
## Loading init Ramdisk from Legacy Image at 88080000 ...
   Image Name:   wrr9460-ramdisk-wrr9460-mini.roo
   Image Type:   AArch64 Linux RAMDisk Image (uncompressed)
   Data Size:    9993671 Bytes = 9.5 MiB
   Load Address: 00000000
   Entry Point:  00000000
   Verifying Checksum ... OK
## Flattened Device Tree blob at 88000000
   Booting using the fdt blob at 0x88000000
Working FDT set to 88000000
   Loading Ramdisk to 8f678000, end 8ffffdc7 ... OK
   Loading Device Tree to 000000008f562000, end 000000008f677fff ... OK
Working FDT set to 8f562000

Starting kernel ...

[    0.000000][    T0] Booting Linux on physical CPU 0x0000000000 [0x410fd034]
[    0.000000][    T0] Linux version 6.6.32-gad5bf4955d20 (oe-user@oe-host) (aarch64-oe-linux-gcc (GCC) 13.3.0, GNU ld (GNU Binutils) 2.42.0.20240620) #1 SMP PREEMPT Tue May 19 01:58:21 UTC 2026
[    0.000000][    T0] KASLR disabled due to lack of seed
[    0.000000][    T0] Machine model: Texas Instruments J722S EVM
[    0.000000][    T0] printk: debug: skip boot console de-registration.
[    0.000000][    T0] printk: debug: ignoring loglevel setting.
[    0.000000][    T0] earlycon: ns16550a0 at MMIO32 0x0000000002800000 (options '')
[    0.000000][    T0] printk: bootconsole [ns16550a0] enabled
[    0.000000][    T0] efi: UEFI not found.
[    0.000000][    T0] OF: reserved mem: 0x000000009e780000..0x000000009e7fffff (512 KiB) nomap non-reusable tfa@9e780000
[    0.000000][    T0] OF: reserved mem: 0x000000009e800000..0x000000009fffffff (24576 KiB) nomap non-reusable optee@9e800000
[    0.000000][    T0] Reserved memory: created DMA memory pool at 0x00000000a0000000, size 1 MiB
[    0.000000][    T0] OF: reserved mem: initialized node vision-apps-r5f-dma-memory@a0000000, compatible id shared-dma-pool
[    0.000000][    T0] OF: reserved mem: 0x00000000a0000000..0x00000000a00fffff (1024 KiB) nomap non-reusable vision-apps-r5f-dma-memory@a0000000
[    0.000000][    T0] Reserved memory: created DMA memory pool at 0x00000000a0100000, size 15 MiB
[    0.000000][    T0] OF: reserved mem: initialized node vision-apps-r5f-memory@a0100000, compatible id shared-dma-pool
[    0.000000][    T0] OF: reserved mem: 0x00000000a0100000..0x00000000a0ffffff (15360 KiB) nomap non-reusable vision-apps-r5f-memory@a0100000
[    0.000000][    T0] Reserved memory: created DMA memory pool at 0x00000000a1000000, size 1 MiB
[    0.000000][    T0] OF: reserved mem: initialized node vision-apps-r5f-dma-memory@a1000000, compatible id shared-dma-pool
[    0.000000][    T0] OF: reserved mem: 0x00000000a1000000..0x00000000a10fffff (1024 KiB) nomap non-reusable vision-apps-r5f-dma-memory@a1000000
[    0.000000][    T0] Reserved memory: created DMA memory pool at 0x00000000a1100000, size 15 MiB
[    0.000000][    T0] OF: reserved mem: initialized node vision-apps-r5f-memory@a1100000, compatible id shared-dma-pool
[    0.000000][    T0] OF: reserved mem: 0x00000000a1100000..0x00000000a1ffffff (15360 KiB) nomap non-reusable vision-apps-r5f-memory@a1100000
[    0.000000][    T0] Reserved memory: created DMA memory pool at 0x00000000a2000000, size 1 MiB
[    0.000000][    T0] OF: reserved mem: initialized node vision-apps-r5f-dma-memory@a2000000, compatible id shared-dma-pool
[    0.000000][    T0] OF: reserved mem: 0x00000000a2000000..0x00000000a20fffff (1024 KiB) nomap non-reusable vision-apps-r5f-dma-memory@a2000000
[    0.000000][    T0] Reserved memory: created DMA memory pool at 0x00000000a2100000, size 31 MiB
[    0.000000][    T0] OF: reserved mem: initialized node vision-apps-r5f-memory@a2100000, compatible id shared-dma-pool
[    0.000000][    T0] OF: reserved mem: 0x00000000a2100000..0x00000000a3ffffff (31744 KiB) nomap non-reusable vision-apps-r5f-memory@a2100000
[    0.000000][    T0] Reserved memory: created DMA memory pool at 0x00000000a5000000, size 32 MiB
[    0.000000][    T0] OF: reserved mem: initialized node vision-apps-rtos-ipc-memory-region@a5000000, compatible id shared-dma-pool
[    0.000000][    T0] OF: reserved mem: 0x00000000a5000000..0x00000000a6ffffff (32768 KiB) nomap non-reusable vision-apps-rtos-ipc-memory-region@a5000000
[    0.000000][    T0] Reserved memory: created DMA memory pool at 0x00000000a7000000, size 96 MiB
[    0.000000][    T0] OF: reserved mem: initialized node vision-apps-dma-memory@a7000000, compatible id shared-dma-pool
[    0.000000][    T0] OF: reserved mem: 0x00000000a7000000..0x00000000acffffff (98304 KiB) nomap non-reusable vision-apps-dma-memory@a7000000
[    0.000000][    T0] Reserved memory: created DMA memory pool at 0x00000000ad000000, size 1 MiB
[    0.000000][    T0] OF: reserved mem: initialized node vision-apps-c71-dma-memory@ad000000, compatible id shared-dma-pool
[    0.000000][    T0] OF: reserved mem: 0x00000000ad000000..0x00000000ad0fffff (1024 KiB) nomap non-reusable vision-apps-c71-dma-memory@ad000000
[    0.000000][    T0] Reserved memory: created DMA memory pool at 0x00000000ad100000, size 63 MiB
[    0.000000][    T0] OF: reserved mem: initialized node vision-apps-c71_0-memory@ad100000, compatible id shared-dma-pool
[    0.000000][    T0] OF: reserved mem: 0x00000000ad100000..0x00000000b0ffffff (64512 KiB) nomap non-reusable vision-apps-c71_0-memory@ad100000
[    0.000000][    T0] Reserved memory: created DMA memory pool at 0x00000000b1000000, size 1 MiB
[    0.000000][    T0] OF: reserved mem: initialized node vision-apps-c71_1-dma-memory@b1000000, compatible id shared-dma-pool
[    0.000000][    T0] OF: reserved mem: 0x00000000b1000000..0x00000000b10fffff (1024 KiB) nomap non-reusable vision-apps-c71_1-dma-memory@b1000000
[    0.000000][    T0] Reserved memory: created DMA memory pool at 0x00000000b1100000, size 63 MiB
[    0.000000][    T0] OF: reserved mem: initialized node vision-apps-c71_1-memory@b1100000, compatible id shared-dma-pool
[    0.000000][    T0] OF: reserved mem: 0x00000000b1100000..0x00000000b4ffffff (64512 KiB) nomap non-reusable vision-apps-c71_1-memory@b1100000
[    0.000000][    T0] Reserved memory: created CMA memory pool at 0x00000000e0000000, size 256 MiB
[    0.000000][    T0] OF: reserved mem: initialized node linux-cma-buffers@e0000000, compatible id shared-dma-pool
[    0.000000][    T0] OF: reserved mem: 0x00000000e0000000..0x00000000efffffff (262144 KiB) map reusable linux-cma-buffers@e0000000
[    0.000000][    T0] Zone ranges:
[    0.000000][    T0]   DMA      [mem 0x0000000080000000-0x00000000ffffffff]
[    0.000000][    T0]   DMA32    empty
[    0.000000][    T0]   Normal   empty
[    0.000000][    T0] Movable zone start for each node
[ameters "debug_pv_time_init startmmc=1 bootmmc=1 ubootver=1.0.6.260427_RC ddrtype=rank1_2g ubootrelease=2024.04-ti-g3850f4a8619e", will be passed to user space.
[    0.000000][    T0] Dentry cache hash table entries: 262144 (order: 9, 2097152 bytes, linear)
[    0.000000][    T0] Inode-cache hash table entries: 131072 (order: 8, 1048576 bytes, linear)
[    0.000000][    T0] Built 1 zonelists, mobility grouping on.  Total pages: 516096
[    0.000000][    T0] mem auto-init: stack:all(zero), heap alloc:off, heap free:off
[    0.000000][    T0] software IO TLB: area num 4.
[    0.000000][    T0] software IO TLB: mapped [mem 0x00000000f98b0000-0x00000000fd8b0000] (64MB)
[    0.000000][    T0] Memory: 1344028K/2097152K available (12736K kernel code, 1472K rwdata, 4456K rodata, 2752K init, 516K bss, 490980K reserved, 262144K cma-reserved)
[    0.000000][    T0] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=4, Nodes=1
[    0.000000][    T0] rcu: Preemptible hierarchical RCU implementation.
[    0.000000][    T0] rcu:     RCU event tracing is enabled.
[    0.000000][    T0] rcu:     RCU restricting CPUs from NR_CPUS=256 to nr_cpu_ids=4.
[    0.000000][    T0]  Trampoline variant of Tasks RCU enabled.
[    0.000000][    T0]  Tracing variant of Tasks RCU enabled.
[    0.000000][    T0] rcu: RCU calculated value of scheduler-enlistment delay is 25 jiffies.
[    0.000000][    T0] rcu: Adjusting geometry for rcu_fanout_leaf=16, nr_cpu_ids=4
[    0.000000][    T0] NR_IRQS: 64, nr_irqs: 64, preallocated irqs: 0
[    0.000000][    T0] GICv3: GIC: Using split EOI/Deactivate mode
[    0.000000][    T0] GICv3: 256 SPIs implemented
[    0.000000][    T0] GICv3: 0 Extended SPIs implemented
[    0.000000][    T0] Root IRQ handler: gic_handle_irq
[    0.000000][    T0] GICv3: GICv3 features: 16 PPIs
[    0.000000][    T0] GICv3: CPU0: found redistributor 0 region 0:0x0000000001880000
[    0.000000][    T0] ITS [mem 0x01820000-0x0182ffff]
[    0.000000][    T0] GIC: enabling workaround for ITS: Socionext Synquacer pre-ITS
[    0.000000][    T0] ITS@0x0000000001820000: allocated 1048576 Devices @80800000 (flat, esz 8, psz 64K, shr 0)
[    0.000000][    T0] ITS: using cache flushing for cmd queue
[    0.000000][    T0] GICv3: using LPI property table @0x0000000080040000
[    0.000000][    T0] GIC: using cache flushing for LPI property table
[    0.000000][    T0] GICv3: CPU0: using allocated LPI pending table @0x0000000080050000
[    0.000000][    T0] rcu: srcu_init: Setting srcu_struct sizes based on contention.
[    0.000000][    T0] debug_time_init: before of_clk_init()
[    0.000000][    T0] debug_time_init: after of_clk_init()
[    0.000000][    T0] debug_time_init: before timer_probe()
[    0.000000][    T0] arch_timer: cp15 timer(s) running at 200.00MHz (phys).
[    0.000000][    T0] clocksource: arch_sys_counter: mask: 0x3ffffffffffffff max_cycles: 0x2e2049d3e8, max_idle_ns: 440795210634 ns
[    0.000000][    T0] sched_clock: 58 bits at 200MHz, resolution 5ns, wraps every 4398046511102ns
[    0.009055][    T0] debug_time_init: after timer_probe()
[    0.014473][    T0] debug_time_init: before tick_setup_hrtimer_broadcast()
[    0.021493][    T0] debug_time_init: after tick_setup_hrtimer_broadcast()
[    0.028418][    T0] debug_time_init: before arch_timer_get_rate()
[    0.034634][    T0] debug_time_init: after arch_timer_get_rate() rate=200000000
[    0.042091][    T0] debug_time_init: before pv_time_init()
[    0.047685][    T0] debug_time_init: after pv_time_init()
[    0.053191][    T0] debug_console_init: returned from time_init()
[    0.059418][    T0] debug_console_init: returned from random_init()
[    0.065828][    T0] debug_console_init: returned from kfence/stack_canary init
[    0.073269][    T0] debug_console_init: returned from perf_event_init()
[    0.080018][    T0] debug_console_init: returned from profile_init()
[    0.086503][    T0] debug_console_init: returned from call_function_init()
[    0.093515][    T0] debug_console_init: enabling local IRQs
[    0.099237][    T0] debug_console_init: returned from local_irq_enable()
[    0.106087][    T0] debug_console_init: returned from kmem_cache_init_late()
[    0.113283][    T0] debug_console_init: entering console_init()
[    0.119379][    T0] Console: colour dummy device 80x25
[    0.124645][    T0] debug_console_init: returned from console_init()
[    0.131155][    T0] Calibrating delay loop (skipped), value calculated using timer frequency.. 400.00 BogoMIPS (lpj=800000)
[    0.142526][    T0] pid_max: default: 32768 minimum: 301
[    0.148029][    T0] LSM: initializing lsm=capability,integrity
[    0.154082][    T0] Mount-cache hash table entries: 4096 (order: 3, 32768 bytes, linear)
[    0.162354][    T0] Mountpoint-cache hash table entries: 4096 (order: 3, 32768 bytes, linear)
[    0.172734][    T1] RCU Tait_fs_sysctls+0x0/0x3c @ 1
[    0.434607][    T1] initcall init_fs_sysctls+0x0/0x3c returned 0 after 0 usecs
[    0.441985][    T1] calling  init_security_keys_sysctls+0x0/0x3c @ 1
[    0.448485][    T1] initcall init_security_keys_sysctls+0x0/0x3c returned 0 after 0 usecs
[    0.456838][    T1] calling  dynamic_debug_init+0x0/0x2c0 @ 1
[    0.463007][    T1] initcall dynamic_debug_init+0x0/0x2c0 returned 0 after 0 usecs
[    0.470754][    T1] calling  its_pmsi_init+0x0/0x168 @ 1
[    0.476251][    T1] Platform MSI: msi-controller@1820000 domain created
[    0.483233][    T1] initcall its_pmsi_init+0x0/0x168 returned 0 after 4000 usecs
[    0.490797][    T1] calling  its_pci_msi_init+0x0/0x164 @ 1
[    0.496523][    T1] PCI/MSI: /bus@f0000/interrupt-controller@1800000/msi-controller@1820000 domain created
[    0.506463][    T1] initcall its_pci_msi_init+0x0/0x164 returned 0 after 4000 usecs
[    0.514290][    T1] calling  cci_init+0x0/0x30 @ 1
[    0.519370][    T1] initcall cci_init+0x0/0x30 returned -19 after 0 usecs
[    0.526307][    T1] calling  efi_memreserve_root_init+0x0/0x54 @ 1
[    0.532627][    T1] initcall efi_memreserve_root_init+0x0/0x54 returned 0 after 0 usecs
[    0.540810][    T1] calling  arm_enable_runtime_services+0x0/0x1f0 @ 1
[    0.547481][    T1] EFI services will not be available.
[    0.552816][    T1] initcall arm_enable_runtime_services+0x0/0x1f0 returned 0 after 4000 usecs
[    0.561620][    T1] calling  efi_earlycon_remap_fb+0x0/0x7c @ 1
[    0.567669][    T1] initcall efi_earlycon_remap_fb+0x0/0x7c returned 0 after 0 usecs
[    0.575583][    T1] calling  dummy_timer_register+0x0/0x3c @ 1
[    0.581552][    T1] initcall dummy_timer_register+0x0/0x3c returned 0 after 0 usecs
[    0.589669][    T1] smp: Bringing up secondary CPUs ...
[    0.595042][    T1] smp: Brought up 1 node, 1 CPU
[    0.599874][    T1] SMP: Total of 1 processors activated.
[    0.605404][    T1] CPU features: detected: 32-bit EL0 Support
[    0.611370][    T1] CPU features: detected: CRC32 instructions
[    0.617389][    T1] CPU: All CPU(s) started at EL2
[    0.622281][    T1] alternatives: applying system-wide alternatives
[    0.630141][    T1] devtmpfs: initialized
[    0.643231][    T1] calling  bpf_jit_charge_init+0x0/0x4c @ 1
[    0.649146][    T1] initcall bpf_jit_charge_init+0x0/0x4c returned 0 after 0 usecs
[    0.656886][    T1] calling  ipc_ns_init+0x0/0x44 @ 1
[    0.662073][    T1] initcall ipc_ns_init+0x0/0x44 returned 0 after 0 usecs
[    0.669102][    T1] calling  init_mmap_min_addr+0x0/0x1c @ 1
[    0.674886][    T1] initcall init_mmap_min_addr+0x0/0x1c returned 0 after 0 usecs
[    0.682535][    T1] calling  pci_realloc_setup_params+0x0/0x54 @ 1
[    0.688856][    T1] initcall pci_realloc_setup_params+0x0/0x54 returned 0 after 0 usecs
[    0.697039][    T1] calling  inet_frag_wq_init+0x0/0x54 @ 1
[    0.702950][    T1] initcall inet_frag_wq_init+0x0/0x54 returned 0 after 0 usecs
[    0.710610][    T1] calling  fpsimd_init+0x0/0x98 @ 1
[    0.715781][    T1] initcall fpsimd_init+0x0/0x98 returned 0 after 0 usecs
[    0.722808][    T1] calling  tagged_addr_init+0x0/0x40 @ 1
[    0.728425][    T1] initcall tagged_addr_init+0x0/0x40 returned 0 after 0 usecs
[    0.735897][    T1] calling  init_amu_fie+0x0/0x38 @ 1
[    0.741152][    T1] initcall init_amu_fie+0x0/0x38 returned 0 after 0 usecs
[    0.748268][    T1] calling  arm64_efi_rt_init+0x0/0xac @ 1
[    0.753964][    T1] initcall arm64_efi_rt_init+0x0/0xac returned 0 after 0 usecs
[    0.761524][    T1] calling  map_entry_trampoline+0x0/0x14c @ 1
[    0.767585][    T1] initcall map_entry_trampoline+0x0/0x14c returned 0 after 0 usecs
[    0.775499][    T1] calling  alloc_frozen_cpus+0x0/0x8 @ 1
[    0.781104][    T1] initcall alloc_frozen_cpus+0x0/0x8 returned 0 after 0 usecs
[    0.788573][    T1] calling  cpu_hotplug_pm_sync_init+0x0/0x2c @ 1
[    0.794890][    T1] init
                           [    1.002417][    T1] initcall cma_init_reserved_areas+0x0/0x3e4 returned 0 after 4000 usecs
[    1.010937][    T1] calling  fsnotify_init+0x0/0x60 @ 1
[    1.016357][    T1] initcall fsnotify_init+0x0/0x60 returned 0 after 0 usecs
[    1.023580][    T1] calling  filelock_init+0x0/0xe0 @ 1
[    1.028937][    T1] initcall filelock_init+0x0/0xe0 returned 0 after 0 usecs
[    1.036141][    T1] calling  init_script_binfmt+0x0/0x2c @ 1
[    1.041925][    T1] initcall init_script_binfmt+0x0/0x2c returned 0 after 0 usecs
[    1.049572][    T1] calling  init_elf_binfmt+0x0/0x2c @ 1
[    1.055088][    T1] initcall init_elf_binfmt+0x0/0x2c returned 0 after 0 usecs
[    1.062469][    T1] calling  init_compat_elf_binfmt+0x0/0x2c @ 1
[    1.068605][    T1] initcall init_compat_elf_binfmt+0x0/0x2c returned 0 after 0 usecs
[    1.076607][    T1] calling  configfs_init+0x0/0xbc @ 1
[    1.081988][    T1] initcall configfs_init+0x0/0xbc returned 0 after 0 usecs
[    1.089207][    T1] calling  debugfs_init+0x0/0xbc @ 1
[    1.094466][    T1] initcall debugfs_init+0x0/0xbc returned 0 after 0 usecs
[    1.101583][    T1] calling  securityfs_init+0x0/0xc4 @ 1
[    1.107197][    T1] initcall securityfs_init+0x0/0xc4 returned 0 after 0 usecs
[    1.114586][    T1] calling  cci_platform_init+0x0/0x28 @ 1
[    1.120328][    T1] initcall cci_platform_init+0x0/0x28 returned 0 after 0 usecs
[    1.127891][    T1] calling  pinctrl_init+0x0/0xd8 @ 1
[    1.133144][    T1] pinctrl core: initialized pinctrl subsystem
[    1.139238][    T1] initcall pinctrl_init+0x0/0xd8 returned 0 after 4000 usecs
[    1.146626][    T1] calling  gpiolib_dev_init+0x0/0x17c @ 1
[    1.152370][    T1] initcall gpiolib_dev_init+0x0/0x17c returned 0 after 0 usecs
[    1.159934][    T1] calling  virtio_init+0x0/0x34 @ 1
[    1.165121][    T1] initcall virtio_init+0x0/0x34 returned 0 after 0 usecs
[    1.172151][    T1] calling  regulator_init+0x0/0x100 @ 1
[    1.177858][    T1] initcall regulator_init+0x0/0x100 returned 0 after 0 usecs
[    1.185558][   T21] probe of reg-dummy returned 0 after 0 usecs
[    1.191620][    T1] calling  iommu_init+0x0/0x44 @ 1
[    1.196720][    T1] initcall iommu_init+0x0/0x44 returned 0 after 0 usecs
[    1.203661][    T1] calling  component_debug_init+0x0/0x38 @ 1
[    1.209629][    T1] initcall component_debug_init+0x0/0x38 returned 0 after 0 usecs
[    1.217457][    T1] calling  genpd_bus_init+0x0/0x28 @ 1
[    1.222914][    T1] initcall genpd_bus_init+0x0/0x28 returned 0 after 0 usecs
[    1.230210][    T1] calling  soc_bus_register+0x0/0x58 @ 1
[    1.235837][    T1] initcall soc_bus_register+0x0/0x58 returned 0 after 0 usecs
[    1.243311][    T1] calling  register_cpufreq_notifier+0x0/0x58 @ 1
[    1.249717][    T1] initcall register_cpufreq_notifier+0x0/0x58 returned -22 after 0 usecs
[    1.258167][    T1] calling  dma_heap_init+0x0/0xa4 @ 1
[    1.263521][    T1] initcall dma_heap_init+0x0/0xa4 returned 0 after 0 usecs
[    1.270727][    T1] calling  opp_debug_init+0x0/0x38 @ 1
[    1.276162][    T1] initcall opp_debug_init+0x0/0x38 returned 0 after 0 usecs
[    1.283460][    T1] calling  cpufreq_core_init+0x0/0xcc @ 1
[    1.289164][    T1] initcall cpufreq_core_init+0x0/0xcc returned 0 after 0 usecs
[    1.296725][    T1] calling  cpufreq_gov_performance_init+0x0/0x24 @ 1
[    1.303396][    T1] initcall cpufreq_gov_performance_init+0x0/0x24 returned 0 after 0 usecs
[    1.311932][    T1] calling  cpufreq_gov_userspace_init+0x0/0x24 @ 1
[    1.318426][    T1] initcall cpufreq_gov_userspace_init+0x0/0x24 returned 0 after 0 usecs
[    1.326785][    T1] calling  CPU_FREQ_GOV_ONDEMAND_init+0x0/0x28 @ 1
[    1.333279][    T1] initcall CPU_FREQ_GOV_ONDEMAND_init+0x0/0x28 returned 0 after 0 usecs
[    1.341636][    T1] calling  cpufreq_dt_platdev_init+0x0/0x108 @ 1
[    1.348061][    T1] initcall cpufreq_dt_platdev_init+0x0/0x108 returned 0 after 0 usecs
[   t+0x0/0xb4 @ 1
[    1.834487][    T1] initcall spi_init+0x0/0xb4 returned 0 after 0 usecs
[    1.841250][    T1] calling  i2c_init+0x0/0x104 @ 1
[    1.846276][    T1] initcall i2c_init+0x0/0x104 returned 0 after 0 usecs
[    1.853125][    T1] calling  thermal_init+0x0/0x1a8 @ 1
[    1.858468][    T1] thermal_sys: Registered thermal governor 'step_wise'
[    1.858472][    T1] thermal_sys: Registered thermal governor 'power_allocator'
[    1.865325][    T1] initcall thermal_init+0x0/0x1a8 returned 0 after 4000 usecs
[    1.880168][    T1] calling  init_menu+0x0/0x24 @ 1
[    1.885181][    T1] cpuidle: using governor menu
[    1.889897][    T1] initcall init_menu+0x0/0x24 returned 0 after 4000 usecs
[    1.897014][    T1] calling  rpmsg_init+0x0/0xb4 @ 1
[    1.902114][    T1] initcall rpmsg_init+0x0/0xb4 returned 0 after 0 usecs
[    1.909052][    T1] calling  rpmsg_ns_init+0x0/0x68 @ 1
[    1.914410][    T1] initcall rpmsg_ns_init+0x0/0x68 returned 0 after 0 usecs
[    1.921615][    T1] calling  kobject_uevent_init+0x0/0x24 @ 1
[    1.927504][    T1] initcall kobject_uevent_init+0x0/0x24 returned 0 after 0 usecs
[    1.935367][    T1] calling  reserve_memblock_reserved_regions+0x0/0x18c @ 1
[    1.942596][    T1] initcall reserve_memblock_reserved_regions+0x0/0x18c returned 0 after 0 usecs
[    1.951667][    T1] calling  aarch32_alloc_vdso_pages+0x0/0xe4 @ 1
[    1.957991][    T1] initcall aarch32_alloc_vdso_pages+0x0/0xe4 returned 0 after 0 usecs
[    1.966173][    T1] calling  vdso_init+0x0/0xfc @ 1
[    1.971159][    T1] initcall vdso_init+0x0/0xfc returned 0 after 0 usecs
[    1.978008][    T1] calling  arch_hw_breakpoint_init+0x0/0x114 @ 1
[    1.984328][    T1] hw-breakpoint: found 6 breakpoint and 4 watchpoint registers.
[    1.991999][    T1] initcall arch_hw_breakpoint_init+0x0/0x114 returned 0 after 4000 usecs
[    2.000449][    T1] calling  adjust_protection_map+0x0/0x40 @ 1
[    2.006499][    T1] initcall adjust_protection_map+0x0/0x40 returned 0 after 0 usecs
[    2.014414][    T1] calling  asids_update_limit+0x0/0xc8 @ 1
[    2.020203][    T1] ASID allocator initialised with 65536 entries
[    2.026425][    T1] initcall asids_update_limit+0x0/0xc8 returned 0 after 4000 usecs
[    2.034340][    T1] calling  hugetlbpage_init+0x0/0x3c @ 1
[    2.039950][    T1] initcall hugetlbpage_init+0x0/0x3c returned 0 after 0 usecs
[    2.047420][    T1] calling  cryptomgr_init+0x0/0x24 @ 1
[    2.052852][    T1] initcall cryptomgr_init+0x0/0x24 returned 0 after 0 usecs
[    2.060146][    T1] calling  dma_channel_table_init+0x0/0x184 @ 1
[    2.066398][    T1] initcall dma_channel_table_init+0x0/0x184 returned 0 after 0 usecs
[    2.074489][    T1] calling  dma_bus_init+0x0/0x140 @ 1
[    2.079900][    T1] initcall dma_bus_init+0x0/0x140 returned 0 after 0 usecs
[    2.087107][    T1] calling  serial_base_init+0x0/0x94 @ 1
[    2.092769][    T1] initcall serial_base_init+0x0/0x94 returned 0 after 0 usecs
[    2.100244][    T1] calling  iommu_dma_init+0x0/0x1c @ 1
[    2.105681][    T1] initcall iommu_dma_init+0x0/0x1c returned 0 after 0 usecs
[    2.112975][    T1] calling  dmi_id_init+0x0/0x35c @ 1
[    2.118228][    T1] initcall dmi_id_init+0x0/0x35c returned -19 after 0 usecs
[    2.125522][    T1] calling  of_platform_default_populate_init+0x0/0xf0 @ 1
[    2.138416][    T1] probe of 79100000.sram returned 0 after 0 usecs
[    2.145368][    T1] probe of 4201000.gpio returned -517 after 0 usecs
[    2.153551][    T1] probe of 70000000.sram returned 0 after 0 usecs
[    2.163374][    T1] probe of 600000.gpio returned -517 after 0 usecs
[    2.170066][    T1] probe of 601000.gpio returned -517 after 0 usecs
[    2.180950][    T1] initcall of_platform_default_populate_init+0x0/0xf0 returned 0 after 28000 usecs
[    2.190458][    T1] calling  topology_init+0x0/0xbc @ 1
[    2.196094][    T1] initcall topology_init+0x0/0xbc returned 0 after 0 use054][    T1] calling  netns_bpf_init+0x0/0x28 @ 1
[    2.399485][    T1] initcall netns_bpf_init+0x0/0x28 returned 0 after 0 usecs
[    2.406780][    T1] calling  oom_init+0x0/0x64 @ 1
[    2.411842][    T1] initcall oom_init+0x0/0x64 returned 0 after 0 usecs
[    2.418607][    T1] calling  default_bdi_init+0x0/0x40 @ 1
[    2.424369][    T1] initcall default_bdi_init+0x0/0x40 returned 0 after 0 usecs
[    2.431844][    T1] calling  cgwb_init+0x0/0x40 @ 1
[    2.436836][    T1] initcall cgwb_init+0x0/0x40 returned 0 after 0 usecs
[    2.443685][    T1] calling  percpu_enable_async+0x0/0x14 @ 1
[    2.449559][    T1] initcall percpu_enable_async+0x0/0x14 returned 0 after 0 usecs
[    2.457294][    T1] calling  kcompactd_init+0x0/0x9c @ 1
[    2.462799][    T1] initcall kcompactd_init+0x0/0x9c returned 0 after 0 usecs
[    2.470098][    T1] calling  init_user_reserve+0x0/0x30 @ 1
[    2.475797][    T1] initcall init_user_reserve+0x0/0x30 returned 0 after 0 usecs
[    2.483356][    T1] calling  init_admin_reserve+0x0/0x30 @ 1
[    2.489140][    T1] initcall init_admin_reserve+0x0/0x30 returned 0 after 0 usecs
[    2.496787][    T1] calling  init_reserve_notifier+0x0/0x4c @ 1
[    2.502842][    T1] initcall init_reserve_notifier+0x0/0x4c returned 0 after 0 usecs
[    2.510759][    T1] calling  swap_init_sysfs+0x0/0x90 @ 1
[    2.516286][    T1] initcall swap_init_sysfs+0x0/0x90 returned 0 after 0 usecs
[    2.523670][    T1] calling  swapfile_init+0x0/0x88 @ 1
[    2.529011][    T1] initcall swapfile_init+0x0/0x88 returned 0 after 0 usecs
[    2.536216][    T1] calling  hugetlb_init+0x0/0x65c @ 1
[    2.541565][    T1] HugeTLB: registered 1.00 GiB page size, pre-allocated 0 pages
[    2.549208][    T1] HugeTLB: 0 KiB vmemmap can be freed for a 1.00 GiB page
[    2.556318][    T1] HugeTLB: registered 32.0 MiB page size, pre-allocated 0 pages
[    2.563960][    T1] HugeTLB: 0 KiB vmemmap can be freed for a 32.0 MiB page
[    2.571070][    T1] HugeTLB: registered 2.00 MiB page size, pre-allocated 0 pages
[    2.578711][    T1] HugeTLB: 0 KiB vmemmap can be freed for a 2.00 MiB page
[    2.585822][    T1] HugeTLB: registered 64.0 KiB page size, pre-allocated 0 pages
[    2.593462][    T1] HugeTLB: 0 KiB vmemmap can be freed for a 64.0 KiB page
[    2.600687][    T1] initcall hugetlb_init+0x0/0x65c returned 0 after 32000 usecs
[    2.608251][    T1] calling  ksm_init+0x0/0x1b0 @ 1
[    2.613367][    T1] initcall ksm_init+0x0/0x1b0 returned 0 after 0 usecs
[    2.620221][    T1] calling  hugepage_init+0x0/0x19c @ 1
[    2.625766][    T1] initcall hugepage_init+0x0/0x19c returned 0 after 0 usecs
[    2.633065][    T1] calling  mem_cgroup_init+0x0/0x104 @ 1
[    2.638677][    T1] initcall mem_cgroup_init+0x0/0x104 returned 0 after 0 usecs
[    2.646148][    T1] calling  mem_cgroup_swap_init+0x0/0x70 @ 1
[    2.652119][    T1] initcall mem_cgroup_swap_init+0x0/0x70 returned 0 after 0 usecs
[    2.659948][    T1] calling  echainiv_module_init+0x0/0x24 @ 1
[    2.665912][    T1] initcall echainiv_module_init+0x0/0x24 returned 0 after 0 usecs
[    2.673738][    T1] calling  rsa_init+0x0/0x5c @ 1
[    2.678638][    T1] initcall rsa_init+0x0/0x5c returned 0 after 0 usecs
[    2.685400][    T1] calling  hmac_module_init+0x0/0x24 @ 1
[    2.691007][    T1] initcall hmac_module_init+0x0/0x24 returned 0 after 0 usecs
[    2.698478][    T1] calling  crypto_null_mod_init+0x0/0x9c @ 1
[    2.704445][    T1] initcall crypto_null_mod_init+0x0/0x9c returned 0 after 0 usecs
[    2.712271][    T1] calling  sha1_generic_mod_init+0x0/0x24 @ 1
[    2.718324][    T1] initcall sha1_generic_mod_init+0x0/0x24 returned 0 after 0 usecs
[    2.726240][    T1] calling  sha256_generic_mod_init+0x0/0x28 @ 1
[    2.732472][    T1] initcall sha256_generic_mod_init+0x0/0x28 returned 0 after 0 usecs
[    2.740565][    T1] calling  sha512_generic_mod_init+0x0/0x28 @ 1
[    2.746795][    T1]][    T1] k3-chipinfo 43000014.chipid: Family:J722S rev:SR1.0 JTAGID[0x0bba002f] Detected
[    3.100877][    T1] probe of 43000014.chipid returned 0 after 4000 usecs
[    3.107959][    T1] initcall k3_chipinfo_init+0x0/0x28 returned 0 after 8000 usecs
[    3.115718][    T1] calling  regulator_fixed_voltage_init+0x0/0x28 @ 1
[    3.122780][   T21] probe of regulator-0 returned 0 after 0 usecs
[    3.129094][    T1] initcall regulator_fixed_voltage_init+0x0/0x28 returned 0 after 4000 usecs
[    3.138269][   T21] probe of regulator-vsys5v0 returned 0 after 0 usecs
[    3.145087][   T11] probe of regulator-mmc1 returned -517 after 0 usecs
[    3.152122][   T31] probe of regulator-vcc3v3 returned 0 after 0 usecs
[    3.158867][    T1] calling  gpio_regulator_init+0x0/0x28 @ 1
[    3.164974][   T11] probe of regulator-vsys-io-1v8 returned 0 after 0 usecs
[    3.172282][   T32] probe of regulator-vsys-io-1v2 returned 0 after 0 usecs
[    3.179626][    T1] initcall gpio_regulator_init+0x0/0x28 returned 0 after 0 usecs
[    3.187397][    T1] calling  max8973_init+0x0/0x28 @ 1
[    3.192676][    T1] initcall max8973_init+0x0/0x28 returned 0 after 0 usecs
[    3.199793][    T1] calling  misc_init+0x0/0xcc @ 1
[    3.204805][    T1] initcall misc_init+0x0/0xcc returned 0 after 0 usecs
[    3.211656][    T1] calling  tpm_init+0x0/0x10c @ 1
[    3.216794][    T1] initcall tpm_init+0x0/0x10c returned 0 after 0 usecs
[    3.223646][    T1] calling  iommu_subsys_init+0x0/0x194 @ 1
[    3.229433][    T1] iommu: Default domain type: Translated
[    3.235033][    T1] iommu: DMA domain TLB invalidation policy: strict mode
[    3.242060][    T1] initcall iommu_subsys_init+0x0/0x194 returned 0 after 8000 usecs
[    3.249976][    T1] calling  register_cpu_capacity_sysctl+0x0/0xcc @ 1
[    3.256671][    T1] initcall register_cpu_capacity_sysctl+0x0/0xcc returned 0 after 0 usecs
[    3.265207][    T1] calling  bd718xx_i2c_init+0x0/0x28 @ 1
[    3.270836][    T1] initcall bd718xx_i2c_init+0x0/0x28 returned 0 after 0 usecs
[    3.278310][    T1] calling  dma_buf_init+0x0/0xd8 @ 1
[    3.283632][    T1] initcall dma_buf_init+0x0/0xd8 returned 0 after 0 usecs
[    3.290752][    T1] calling  init_scsi+0x0/0x90 @ 1
[    3.295883][    T1] SCSI subsystem initialized
[    3.300422][    T1] initcall init_scsi+0x0/0x90 returned 0 after 4000 usecs
[    3.307539][    T1] calling  ata_init+0x0/0x3d0 @ 1
[    3.312645][    T1] libata version 3.00 loaded.
[    3.317273][    T1] initcall ata_init+0x0/0x3d0 returned 0 after 4000 usecs
[    3.324391][    T1] calling  phy_init+0x0/0x3c0 @ 1
[    3.329444][    T1] initcall phy_init+0x0/0x3c0 returned 0 after 0 usecs
[    3.336322][    T1] calling  usb_common_init+0x0/0x38 @ 1
[    3.341852][    T1] initcall usb_common_init+0x0/0x38 returned 0 after 0 usecs
[    3.349233][    T1] calling  ulpi_init+0x0/0x70 @ 1
[    3.354246][    T1] initcall ulpi_init+0x0/0x70 returned 0 after 0 usecs
[    3.361097][    T1] calling  usb_init+0x0/0x1a4 @ 1
[    3.366140][    T1] usbcore: registered new interface driver usbfs
[    3.372480][    T1] usbcore: registered new interface driver hub
[    3.378644][    T1] usbcore: registered new device driver usb
[    3.384513][    T1] initcall usb_init+0x0/0x1a4 returned 0 after 12000 usecs
[    3.391718][    T1] calling  usb_phy_generic_init+0x0/0x28 @ 1
[    3.397861][    T1] initcall usb_phy_generic_init+0x0/0x28 returned 0 after 0 usecs
[    3.405690][    T1] calling  usb_udc_init+0x0/0x78 @ 1
[    3.410970][    T1] initcall usb_udc_init+0x0/0x78 returned 0 after 0 usecs
[    3.418086][    T1] calling  usb_roles_init+0x0/0x28 @ 1
[    3.423523][    T1] initcall usb_roles_init+0x0/0x28 returned 0 after 0 usecs
[    3.430819][    T1] calling  serio_init+0x0/0x60 @ 1
[    3.435913][    T1] initcall serio_init+0x0/0x60 returned 0 after 0 usecs
[    3.442852][    T1] calling  input_init+0x0/0x168 @ 1
[    3.44803 returned 0 after 0 usecs
[    3.924604][    T1] calling  net_dev_init+0x0/0x23c @ 1
[    3.930274][    T1] initcall net_dev_init+0x0/0x23c returned 0 after 0 usecs
[    3.937484][    T1] calling  neigh_init+0x0/0xac @ 1
[    3.942561][    T1] initcall neigh_init+0x0/0xac returned 0 after 0 usecs
[    3.949500][    T1] calling  fib_notifier_init+0x0/0x24 @ 1
[    3.955198][    T1] initcall fib_notifier_init+0x0/0x24 returned 0 after 0 usecs
[    3.962758][    T1] calling  netdev_genl_init+0x0/0x5c @ 1
[    3.968394][    T1] initcall netdev_genl_init+0x0/0x5c returned 0 after 0 usecs
[    3.975865][    T1] calling  pktsched_init+0x0/0x14c @ 1
[    3.981303][    T1] initcall pktsched_init+0x0/0x14c returned 0 after 0 usecs
[    3.988597][    T1] calling  tc_filter_init+0x0/0x130 @ 1
[    3.994132][    T1] initcall tc_filter_init+0x0/0x130 returned 0 after 0 usecs
[    4.001516][    T1] calling  tc_action_init+0x0/0x78 @ 1
[    4.006946][    T1] initcall tc_action_init+0x0/0x78 returned 0 after 0 usecs
[    4.014238][    T1] calling  ethnl_init+0x0/0x90 @ 1
[    4.019419][    T1] initcall ethnl_init+0x0/0x90 returned 0 after 0 usecs
[    4.026360][    T1] calling  nexthop_init+0x0/0x11c @ 1
[    4.031709][    T1] initcall nexthop_init+0x0/0x11c returned 0 after 0 usecs
[    4.038914][    T1] calling  devlink_init+0x0/0x9c @ 1
[    4.044350][    T1] initcall devlink_init+0x0/0x9c returned 0 after 0 usecs
[    4.051469][    T1] calling  vsprintf_init_hashval+0x0/0x8e3c @ 1
[    4.057699][    T1] initcall vsprintf_init_hashval+0x0/0x8e3c returned 0 after 0 usecs
[    4.065792][    T1] calling  init_32bit_el0_mask+0x0/0x60 @ 1
[    4.071667][    T1] initcall init_32bit_el0_mask+0x0/0x60 returned 0 after 0 usecs
[    4.079405][    T1] calling  vga_arb_device_init+0x0/0x98 @ 1
[    4.085440][    T1] vgaarb: loaded
[    4.088907][    T1] initcall vga_arb_device_init+0x0/0x98 returned 0 after 0 usecs
[    4.096648][    T1] calling  watchdog_init+0x0/0xa0 @ 1
[    4.102131][    T1] initcall watchdog_init+0x0/0xa0 returned 0 after 0 usecs
[    4.109478][    T1] calling  create_debug_debugfs_entry+0x0/0x38 @ 1
[    4.115992][    T1] initcall create_debug_debugfs_entry+0x0/0x38 returned 0 after 0 usecs
[    4.124351][    T1] calling  iomem_init_inode+0x0/0xc8 @ 1
[    4.130013][    T1] initcall iomem_init_inode+0x0/0xc8 returned 0 after 0 usecs
[    4.137486][    T1] calling  em_debug_init+0x0/0x3c @ 1
[    4.142833][    T1] initcall em_debug_init+0x0/0x3c returned 0 after 0 usecs
[    4.150040][    T1] calling  clocksource_done_booting+0x0/0x64 @ 1
[    4.156415][    T1] clocksource: Switched to clocksource arch_sys_counter
[    4.163389][    T1] initcall clocksource_done_booting+0x0/0x64 returned 0 after 6986 usecs
[    4.171847][    T1] calling  bpf_init+0x0/0x84 @ 1
[    4.176756][    T1] initcall bpf_init+0x0/0x84 returned 0 after 12 usecs
[    4.183606][    T1] calling  secretmem_init+0x0/0x58 @ 1
[    4.189073][    T1] initcall secretmem_init+0x0/0x58 returned 0 after 32 usecs
[    4.196460][    T1] calling  init_fs_stat_sysctls+0x0/0x40 @ 1
[    4.202436][    T1] initcall init_fs_stat_sysctls+0x0/0x40 returned 0 after 11 usecs
[    4.210359][    T1] calling  init_fs_exec_sysctls+0x0/0x40 @ 1
[    4.216326][    T1] initcall init_fs_exec_sysctls+0x0/0x40 returned 0 after 2 usecs
[    4.224154][    T1] calling  init_pipe_fs+0x0/0x80 @ 1
[    4.229433][    T1] initcall init_pipe_fs+0x0/0x80 returned 0 after 25 usecs
[    4.236644][    T1] calling  init_fs_namei_sysctls+0x0/0x3c @ 1
[    4.242702][    T1] initcall init_fs_namei_sysctls+0x0/0x3c returned 0 after 4 usecs
[    4.250620][    T1] calling  init_fs_dcache_sysctls+0x0/0x3c @ 1
[    4.256763][    T1] initcall init_fs_dcache_sysctls+0x0/0x3c returned 0 after 2 usecs
[    4.264770][    T1] calling  init_fs_namespace_sysctls+0x0/0x40 @ 1
[    4.271180][    T1] initcall init_fs_namespace_sysctls+0x0/rned 0 after 93 usecs
[    4.641142][    T1] calling  firmware_class_init+0x0/0x114 @ 1
[    4.647143][    T1] initcall firmware_class_init+0x0/0x114 returned 0 after 36 usecs
[    4.655063][    T1] calling  carveout_dma_heap_init_areas+0x0/0x244 @ 1
[    4.661830][    T1] initcall carveout_dma_heap_init_areas+0x0/0x244 returned 0 after 0 usecs
[    4.670482][    T1] calling  sysctl_core_init+0x0/0x4c @ 1
[    4.676131][    T1] initcall sysctl_core_init+0x0/0x4c returned 0 after 38 usecs
[    4.683694][    T1] calling  eth_offload_init+0x0/0x28 @ 1
[    4.689303][    T1] initcall eth_offload_init+0x0/0x28 returned 0 after 1 usecs
[    4.696775][    T1] calling  ipv4_offload_init+0x0/0xc0 @ 1
[    4.702474][    T1] initcall ipv4_offload_init+0x0/0xc0 returned 0 after 2 usecs
[    4.710034][    T1] calling  inet_init+0x0/0x29c @ 1
[    4.715161][    T1] NET: Registered PF_INET protocol family
[    4.721011][    T1] IP idents hash table entries: 32768 (order: 6, 262144 bytes, linear)
[    4.730939][    T1] tcp_listen_portaddr_hash hash table entries: 1024 (order: 2, 16384 bytes, linear)
[    4.740397][    T1] Table-perturb hash table entries: 65536 (order: 6, 262144 bytes, linear)
[    4.749035][    T1] TCP established hash table entries: 16384 (order: 5, 131072 bytes, linear)
[    4.757935][    T1] TCP bind hash table entries: 16384 (order: 7, 524288 bytes, linear)
[    4.766545][    T1] TCP: Hash tables configured (established 16384 bind 16384)
[    4.774077][    T1] UDP hash table entries: 1024 (order: 3, 32768 bytes, linear)
[    4.781698][    T1] UDP-Lite hash table entries: 1024 (order: 3, 32768 bytes, linear)
[    4.789870][    T1] initcall inet_init+0x0/0x29c returned 0 after 74761 usecs
[    4.797182][    T1] calling  af_unix_init+0x0/0x130 @ 1
[    4.802534][    T1] NET: Registered PF_UNIX/PF_LOCAL protocol family
[    4.809044][    T1] initcall af_unix_init+0x0/0x130 returned 0 after 6516 usecs
[    4.816520][    T1] calling  ipv6_offload_init+0x0/0x98 @ 1
[    4.822222][    T1] initcall ipv6_offload_init+0x0/0x98 returned 0 after 3 usecs
[    4.829783][    T1] calling  init_sunrpc+0x0/0xac @ 1
[    4.835388][    T1] RPC: Registered named UNIX socket transport module.
[    4.842162][    T1] RPC: Registered udp transport module.
[    4.847676][    T1] RPC: Registered tcp transport module.
[    4.853189][    T1] RPC: Registered tcp-with-tls transport module.
[    4.859517][    T1] RPC: Registered tcp NFSv4.1 backchannel transport module.
[    4.866807][    T1] initcall init_sunrpc+0x0/0xac returned 0 after 31849 usecs
[    4.874198][    T1] calling  vlan_offload_init+0x0/0x3c @ 1
[    4.879898][    T1] initcall vlan_offload_init+0x0/0x3c returned 0 after 1 usecs
[    4.887460][    T1] calling  xsk_init+0x0/0x11c @ 1
[    4.892447][    T1] NET: Registered PF_XDP protocol family
[    4.898057][    T1] initcall xsk_init+0x0/0x11c returned 0 after 5612 usecs
[    4.905176][    T1] calling  pci_apply_final_quirks+0x0/0x19c @ 1
[    4.911419][    T1] PCI: CLS 0 bytes, default 64
[    4.916134][    T1] initcall pci_apply_final_quirks+0x0/0x19c returned 0 after 4724 usecs
[    4.924497][    T1] calling  populate_rootfs+0x0/0xb0 @ 1
[    4.930236][   T32] Unpacking initramfs...
[    4.936490][    T1] initcall populate_rootfs+0x0/0xb0 returned 0 after 6470 usecs
[    4.952610][    T1] calling  register_arm64_panic_block+0x0/0x30 @ 1
[    4.964454][    T1] initcall register_arm64_panic_block+0x0/0x30 returned 0 after 1 usecs
[    4.984517][    T1] calling  cpuinfo_regs_init+0x0/0xf8 @ 1
[    4.996563][    T1] initcall cpuinfo_regs_init+0x0/0xf8 returned 0 after 79 usecs
[    5.008454][    T1] calling  aarch32_el0_sysfs_init+0x0/0x74 @ 1
[    5.024516][    T1] initcall aarch32_el0_sysfs_init+0x0/0x74 returned 0 a
                                                                            [    5.392563][    T1] initcall irq_pm_init_ops+0x0/0x28 returned 0 after 1 usecs
[    5.408547][    T1] calling  proc_modules_init+0x0/0x38 @ 1
[    5.420481][    T1] initcall proc_modules_init+0x0/0x38 returned 0 after 15 usecs
[    5.436521][    T1] calling  timer_sysctl_init+0x0/0x34 @ 1
[    5.448479][    T1] initcall timer_sysctl_init+0x0/0x34 returned 0 after 16 usecs
[    5.460506][    T1] calling  timekeeping_init_ops+0x0/0x2c @ 1
[    5.472500][    T1] initcall timekeeping_init_ops+0x0/0x2c returned 0 after 1 usecs
[    5.488583][    T1] calling  init_clocksource_sysfs+0x0/0x50 @ 1
[    5.504635][    T1] initcall init_clocksource_sysfs+0x0/0x50 returned 0 after 178 usecs
[    5.520460][    T1] calling  init_timer_list_procfs+0x0/0x48 @ 1
[    5.532529][    T1] initcall init_timer_list_procfs+0x0/0x48 returned 0 after 15 usecs
[    5.548460][    T1] calling  alarmtimer_init+0x0/0xc4 @ 1
[    5.560659][    T1] initcall alarmtimer_init+0x0/0xc4 returned 0 after 203 usecs
[    5.576461][    T1] calling  init_posix_timers+0x0/0x44 @ 1
[    5.588475][    T1] initcall init_posix_timers+0x0/0x44 returned 0 after 14 usecs
[    5.600470][    T1] calling  clockevents_init_sysfs+0x0/0x13c @ 1
[    5.616762][    T1] initcall clockevents_init_sysfs+0x0/0x13c returned 0 after 303 usecs
[    5.632514][    T1] calling  sched_clock_syscore_init+0x0/0x2c @ 1
[    5.644510][    T1] initcall sched_clock_syscore_init+0x0/0x2c returned 0 after 1 usecs
[    5.660540][    T1] calling  kallsyms_init+0x0/0x38 @ 1
[    5.672522][    T1] initcall kallsyms_init+0x0/0x38 returned 0 after 14 usecs
[    5.688537][    T1] calling  pid_namespaces_init+0x0/0x58 @ 1
[    5.700603][    T1] initcall pid_namespaces_init+0x0/0x58 returned 0 after 58 usecs
[    5.716756][    T1] calling  ikconfig_init+0x0/0x5c @ 1
[    5.728706][    T1] initcall ikconfig_init+0x0/0x5c returned 0 after 14 usecs
[    5.740550][    T1] calling  audit_watch_init+0x0/0x5c @ 1
[    5.752540][    T1] initcall audit_watch_init+0x0/0x5c returned 0 after 3 usecs
[    5.768556][    T1] calling  audit_fsnotify_init+0x0/0x60 @ 1
[    5.780468][    T1] initcall audit_fsnotify_init+0x0/0x60 returned 0 after 4 usecs
[    5.796465][    T1] calling  audit_tree_init+0x0/0xa0 @ 1
[    5.808556][    T1] initcall audit_tree_init+0x0/0xa0 returned 0 after 19 usecs
[    5.822690][   T32] Freeing initrd memory: 9756K
[    5.827514][    T1] calling  seccomp_sysctl_init+0x0/0x3c @ 1
[    5.833479][    T1] initcall seccomp_sysctl_init+0x0/0x3c returned 0 after 29 usecs
[    5.841323][    T1] calling  utsname_sysctl_init+0x0/0x34 @ 1
[    5.847210][    T1] initcall utsname_sysctl_init+0x0/0x34 returned 0 after 13 usecs
[    5.855036][    T1] calling  perf_event_sysfs_init+0x0/0xbc @ 1
[    5.861261][    T1] initcall perf_event_sysfs_init+0x0/0xbc returned 0 after 171 usecs
[    5.869357][    T1] calling  system_trusted_keyring_init+0x0/0x70 @ 1
[    5.875941][    T1] Initialise system trusted keyrings
[    5.881223][    T1] initcall system_trusted_keyring_init+0x0/0x70 returned 0 after 5282 usecs
[    5.889939][    T1] calling  kswapd_init+0x0/0x28 @ 1
[    5.895266][    T1] initcall kswapd_init+0x0/0x28 returned 0 after 162 usecs
[    5.902474][    T1] calling  extfrag_debug_init+0x0/0x78 @ 1
[    5.908300][    T1] initcall extfrag_debug_init+0x0/0x78 returned 0 after 38 usecs
[    5.916040][    T1] calling  mm_compute_batch_init+0x0/0x98 @ 1
[    5.922092][    T1] initcall mm_compute_batch_init+0x0/0x98 returned 0 after 2 usecs
[    5.930009][    T1] calling  slab_proc_init+0x0/0x38 @ 1
[    5.935450][    T1] initcall slab_proc_init+0x0/0x38 returned 0 after 11 usecs
[    5.942833][    T1] calling  workingset_init+0x0/0xe0 @ 1
[    5.948351][    T1] workingset: timestamp_bits=46 max_order=19 bucket_order=0
[    5.955644][    T1] initcall workingset_init+0x0/0xe0 returned 0 after 7293 usecs
[    5.963294][    T1] calling  proc_vmalloc_init+0x0/0x40 @ 1
[    5.968992][    T1] initcall proc_vmalloc_init+0x0/0x40 returned 0 after 3 usecs
[    5.976553][    T1] calling  memblock_init_debugfs+0x0/0x88 @ 1
[    5.982617][    T1] initcall memblock_init_debugfs+0x0/0x88 returned 0 after 13 usecs
[    5.990628][    T1] calling  procswaps_init+0x0/0x3c @ 1
[    5.996062][    T1] initcall procswaps_init+0x0/0x3c returned 0 after 3 usecs
[    6.003368][    T1] calling  slab_debugfs_init+0x0/0x88 @ 1
[    6.009082][    T1] initcall slab_debugfs_init+0x0/0x88 returned 0 after 16 usecs
[    6.016735][    T1] calling  fcntl_init+0x0/0x44 @ 1
[    6.021820][    T1] initcall fcntl_init+0x0/0x44 returned 0 after 8 usecs
[    6.028760][    T1] calling  proc_filesystems_init+0x0/0x3c @ 1
[    6.034814][    T1] initcall proc_filesystems_init+0x0/0x3c returned 0 after 3 usecs
[    6.042731][    T1] calling  start_dirtytime_writeback+0x0/0x44 @ 1
[    6.049143][    T1] initcall start_dirtytime_writeback+0x0/0x44 returned 0 after 3 usecs
[    6.057414][    T1] calling  dio_init+0x0/0x44 @ 1
[    6.062315][    T1] initcall dio_init+0x0/0x44 returned 0 after 3 usecs
[    6.069078][    T1] calling  dnotify_init+0x0/0xbc @ 1
[    6.074347][    T1] initcall dnotify_init+0x0/0xbc returned 0 after 14 usecs
[    6.081554][    T1] calling  fanotify_user_setup+0x0/0x198 @ 1
[    6.087556][    T1] initcall fanotify_user_setup+0x0/0x198 returned 0 after 37 usecs
[    6.095477][    T1] calling  aio_setup+0x0/0xc0 @ 1
[    6.100521][    T1] initcall aio_setup+0x0/0xc0 returned 0 after 56 usecs
[    6.107467][    T1] calling  mbcache_init+0x0/0x48 @ 1
[    6.112725][    T1] initcall mbcache_init+0x0/0x48 returned 0 after 7 usecs
[    6.119840][    T1] calling  init_grace+0x0/0x24 @ 1
[    6.124918][    T1] initcall init_grace+0x0/0x24 returned 0 after 4 usecs
[    6.131854][    T1] calling  init_devpts_fs+0x0/0x64 @ 1
[    6.137300][    T1] initcall init_devpts_fs+0x0/0x64 returned 0 after 18 usecs
[    6.144682][    T1] calling  ext4_init_fs+0x0/0x1ac @ 1
[    6.150120][    T1] initcall ext4_init_fs+0x0/0x1ac returned 0 after 99 usecs
[    6.157415][    T1] calling  init_ext2_fs+0x0/0x84 @ 1
[    6.162672][    T1] initcall init_ext2_fs+0x0/0x84 returned 0 after 5 usecs
[    6.169789][    T1] calling  journal_init+0x0/0x148 @ 1
[    6.175144][    T1] initcall journal_init+0x0/0x148 returned 0 after 16 usecs
[    6.182438][    T1] calling  init_squashfs_fs+0x0/0x9c @ 1
[    6.188049][    T1] squashfs: version 4.0 (2009/01/31) Phillip Lougher
[    6.194715][    T1] initcall init_squashfs_fs+0x0/0x9c returned 0 after 6671 usecs
[    6.202454][    T1] calling  init_fat_fs+0x0/0x68 @ 1
[    6.207651][    T1] initcall init_fat_fs+0x0/0x68 returned 0 after 10 usecs
[    6.214770][    T1] calling  init_vfat_fs+0x0/0x24 @ 1
[    6.220024][    T1] initcall init_vfat_fs+0x0/0x24 returned 0 after 1 usecs
[    6.227138][    T1] calling  init_nfs_fs+0x0/0x150 @ 1
[    6.232652][    T1] initcall init_nfs_fs+0x0/0x150 returned 0 after 262 usecs
[    6.239956][    T1] calling  init_nfs_v2+0x0/0x28 @ 1
[    6.245121][    T1] initcall init_nfs_v2+0x0/0x28 returned 0 after 1 usecs
[    6.252148][    T1] calling  init_nfs_v3+0x0/0x28 @ 1
[    6.257310][    T1] initcall init_nfs_v3+0x0/0x28 returned 0 after 0 usecs
[    6.264336][    T1] calling  init_nfs_v4+0x0/0x88 @ 1
[    6.269498][    T1] NFS: Registering the id_resolver key type
[    6.275385][    T1] Key type id_resolver registered
[    6.280367][    T1] Key type id_legacy registered
[    6.285186][    T1] initcall init_nfs_v4+0x0/0x88 returned 0 after 15688 usecs
[    6.292570][    T1] calling  nfs4filelayout_init+0x0/0x3c @ 1
[    6.298442][    T1] nfs4filelayout_init: NFSv4 File Layout Driver Registering...
[    6.305999][    T1] initcall nfs4filelayout_init+0x0/0x3c returned 0 after 7557 usecs
[    6.314001][    T1] calling  nfs4flexfilelayout_init+0x0/0x3c @ 1
[    6.320229][    T1] nfs4flexfilelayout_init: NFSv4 Flexfile Layout Driver Registering...
[    6.328492][    T1] initcall nfs4flexfilelayout_init+0x0/0x3c returned 0 after 8263 usecs
[    6.336849][    T1] calling  init_nlm+0x0/0x94 @ 1
[    6.341757][    T1] initcall init_nlm+0x0/0x94 returned 0 after 12 usecs
[    6.348607][    T1] calling  init_nls_cp437+0x0/0x28 @ 1
[    6.354035][    T1] initcall init_nls_cp437+0x0/0x28 returned 0 after 0 usecs
[    6.361326][    T1] calling  init_nls_iso8859_1+0x0/0x28 @ 1
[    6.367110][    T1] initcall init_nls_iso8859_1+0x0/0x28 returned 0 after 0 usecs
[    6.374757][    T1] calling  init_autofs_fs+0x0/0x44 @ 1
[    6.380342][    T1] initcall init_autofs_fs+0x0/0x44 returned 0 after 158 usecs
[    6.387818][    T1] calling  ovl_init+0x0/0x84 @ 1
[    6.392726][    T1] initcall ovl_init+0x0/0x84 returned 0 after 10 usecs
[    6.399576][    T1] calling  efivarfs_init+0x0/0x24 @ 1
[    6.404917][    T1] initcall efivarfs_init+0x0/0x24 returned 0 after 1 usecs
[    6.412123][    T1] calling  ipc_init+0x0/0x38 @ 1
[    6.417053][    T1] initcall ipc_init+0x0/0x38 returned 0 after 33 usecs
[    6.423906][    T1] calling  ipc_sysctl_init+0x0/0x44 @ 1
[    6.429447][    T1] initcall ipc_sysctl_init+0x0/0x44 returned 0 after 23 usecs
[    6.436918][    T1] calling  init_mqueue_fs+0x0/0xd8 @ 1
[    6.442414][    T1] initcall init_mqueue_fs+0x0/0xd8 returned 0 after 66 usecs
[    6.449798][    T1] cal returned 0 after 39 usecs
[    7.876212][    T1] calling  scmi_reset_driver_init+0x0/0x30 @ 1
[    7.882379][    T1] initcall scmi_reset_driver_init+0x0/0x30 returned 0 after 26 usecs
[    7.890471][    T1] calling  ti_sci_reset_driver_init+0x0/0x28 @ 1
[    7.896865][    T1] initcall ti_sci_reset_driver_init+0x0/0x28 returned 0 after 74 usecs
[    7.905136][    T1] calling  n_null_init+0x0/0x2c @ 1
[    7.910299][    T1] initcall n_null_init+0x0/0x2c returned 0 after 1 usecs
[    7.917327][    T1] calling  pty_init+0x0/0x368 @ 1
[    7.924516][    T1] initcall pty_init+0x0/0x368 returned 0 after 2202 usecs
[    7.931653][    T1] calling  sysrq_init+0x0/0x9c @ 1
[    7.936754][    T1] initcall sysrq_init+0x0/0x9c returned 0 after 24 usecs
[    7.943782][    T1] calling  serial8250_init+0x0/0x1e0 @ 1
[    7.949393][    T1] Serial: 8250/16550 driver, 12 ports, IRQ sharing enabled
[    7.956792][    T1] probe of serial8250:0 returned 0 after 30 usecs
[    7.963262][    T1] probe of serial8250:0.0 returned 0 after 19 usecs
[    7.970130][    T1] probe of serial8250:0.1 returned 0 after 15 usecs
[    7.976969][    T1] probe of serial8250:0.2 returned 0 after 14 usecs
[    7.983798][    T1] probe of serial8250:0.3 returned 0 after 15 usecs
[    7.990634][    T1] probe of serial8250:0.4 returned 0 after 15 usecs
[    7.997460][    T1] probe of serial8250:0.5 returned 0 after 14 usecs
[    8.004291][    T1] probe of serial8250:0.6 returned 0 after 15 usecs
[    8.011115][    T1] probe of serial8250:0.7 returned 0 after 15 usecs
[    8.017971][    T1] probe of serial8250:0.8 returned 0 after 15 usecs
[    8.024802][    T1] probe of serial8250:0.9 returned 0 after 18 usecs
[    8.031619][    T1] probe of serial8250:0.10 returned 0 after 15 usecs
[    8.038535][    T1] probe of serial8250:0.11 returned 0 after 15 usecs
[    8.045543][    T1] probe of serial8250 returned 0 after 26 usecs
[    8.051811][    T1] initcall serial8250_init+0x0/0x1e0 returned 0 after 102419 usecs
[    8.059755][    T1] calling  serial_pci_driver_init+0x0/0x30 @ 1
[    8.065925][    T1] initcall serial_pci_driver_init+0x0/0x30 returned 0 after 25 usecs
[    8.074016][    T1] calling  exar_pci_driver_init+0x0/0x30 @ 1
[    8.079996][    T1] initcall exar_pci_driver_init+0x0/0x30 returned 0 after 19 usecs
[    8.087911][    T1] calling  omap8250_platform_driver_init+0x0/0x28 @ 1
[    8.094912][    T1] probe of 2800000.serial returned 517 after 94 usecs
[    8.101706][    T1] probe of 2850000.serial returned -517 after 16 usecs
[    8.108699][    T1] initcall omap8250_platform_driver_init+0x0/0x28 returned 0 after 14027 usecs
[    8.117685][    T1] calling  pericom8250_pci_driver_init+0x0/0x30 @ 1
[    8.124286][    T1] initcall pericom8250_pci_driver_init+0x0/0x30 returned 0 after 21 usecs
[    8.132822][    T1] calling  of_platform_serial_driver_init+0x0/0x2c @ 1
[    8.140030][    T1] initcall of_platform_serial_driver_init+0x0/0x2c returned 0 after 359 usecs
[    8.148922][    T1] calling  lpuart_serial_init+0x0/0x7c @ 1
[    8.154892][    T1] initcall lpuart_serial_init+0x0/0x7c returned 0 after 186 usecs
[    8.162721][    T1] calling  linflex_serial_init+0x0/0x7c @ 1
[    8.168675][    T1] initcall linflex_serial_init+0x0/0x7c returned 0 after 81 usecs
[    8.176503][    T1] calling  random_sysctls_init+0x0/0x40 @ 1
[    8.182393][    T1] initcall random_sysctls_init+0x0/0x40 returned 0 after 17 usecs
[    8.190225][    T1] calling  virtio_console_init+0x0/0x120 @ 1
[    8.196253][    T1] initcall virtio_console_init+0x0/0x120 returned 0 after 69 usecs
[    8.204170][    T1] calling  omap_rng_driver_init+0x0/0x28 @ 1
[    8.210249][    T1] initcall omap_rng_driver_init+0x0/0x28 returned 0 after 117 usecs
[    8.218259][    T1] calling  virtio_rng_driver_init+0x0/0x24 @ 1
[    8.224421][    T1] initcall virtio_rng_driver_init+0x0/0x24 returned 0 after 21 usecs
[    8.232510][call loop_init+0x0/0x138 returned 0 after 8360 usecs
[    8.350278][    T1] calling  virtio_blk_init+0x0/0xbc @ 1
[    8.355849][    T1] initcall virtio_blk_init+0x0/0xbc returned 0 after 50 usecs
[    8.363322][    T1] calling  tps6594_esm_driver_init+0x0/0x28 @ 1
[    8.369682][    T1] initcall tps6594_esm_driver_init+0x0/0x28 returned 0 after 131 usecs
[    8.377950][    T1] calling  tps6594_pfsm_driver_init+0x0/0x28 @ 1
[    8.384320][    T1] initcall tps6594_pfsm_driver_init+0x0/0x28 returned 0 after 50 usecs
[    8.392593][    T1] calling  bd9571mwv_driver_init+0x0/0x28 @ 1
[    8.398670][    T1] initcall bd9571mwv_driver_init+0x0/0x28 returned 0 after 25 usecs
[    8.406676][    T1] calling  tps65219_driver_init+0x0/0x28 @ 1
[    8.412654][    T1] initcall tps65219_driver_init+0x0/0x28 returned 0 after 18 usecs
[    8.420570][    T1] calling  tps6594_i2c_driver_init+0x0/0x28 @ 1
[    8.426829][    T1] initcall tps6594_i2c_driver_init+0x0/0x28 returned 0 after 21 usecs
[    8.435012][    T1] calling  axp20x_i2c_driver_init+0x0/0x28 @ 1
[    8.441169][    T1] initcall axp20x_i2c_driver_init+0x0/0x28 returned 0 after 18 usecs
[    8.449262][    T1] calling  max77620_driver_init+0x0/0x28 @ 1
[    8.455243][    T1] initcall max77620_driver_init+0x0/0x28 returned 0 after 18 usecs
[    8.463158][    T1] calling  mt6360_driver_init+0x0/0x28 @ 1
[    8.468962][    T1] initcall mt6360_driver_init+0x0/0x28 returned 0 after 17 usecs
[    8.476702][    T1] calling  mt6397_driver_init+0x0/0x28 @ 1
[    8.482710][    T1] initcall mt6397_driver_init+0x0/0x28 returned 0 after 222 usecs
[    8.490539][    T1] calling  rk8xx_i2c_driver_init+0x0/0x28 @ 1
[    8.496609][    T1] initcall rk8xx_i2c_driver_init+0x0/0x28 returned 0 after 19 usecs
[    8.504614][    T1] calling  rk8xx_spi_driver_init+0x0/0x28 @ 1
[    8.510684][    T1] initcall rk8xx_spi_driver_init+0x0/0x28 returned 0 after 19 usecs
[    8.518689][    T1] calling  hi6421_pmic_driver_init+0x0/0x28 @ 1
[    8.525019][    T1] initcall hi6421_pmic_driver_init+0x0/0x28 returned 0 after 100 usecs
[    8.533289][    T1] calling  system_heap_create+0x0/0x74 @ 1
[    8.539248][    T1] initcall system_heap_create+0x0/0x74 returned 0 after 170 usecs
[    8.547142][    T1] calling  add_default_cma_heap+0x0/0xe4 @ 1
[    8.553205][    T1] initcall add_default_cma_heap+0x0/0xe4 returned 0 after 83 usecs
[    8.561128][    T1] calling  sas_transport_init+0x0/0xe8 @ 1
[    8.566971][    T1] initcall sas_transport_init+0x0/0xe8 returned 0 after 54 usecs
[    8.574711][    T1] calling  sas_class_init+0x0/0x88 @ 1
[    8.580180][    T1] initcall sas_class_init+0x0/0x88 returned 0 after 36 usecs
[    8.587564][    T1] calling  megasas_init+0x0/0x288 @ 1
[    8.592906][    T1] megasas: 07.725.01.00-rc1
[    8.597417][    T1] initcall megasas_init+0x0/0x288 returned 0 after 4511 usecs
[    8.604893][    T1] calling  init_sd+0x0/0x148 @ 1
[    8.609829][    T1] initcall init_sd+0x0/0x148 returned 0 after 37 usecs
[    8.616682][    T1] calling  ahci_pci_driver_init+0x0/0x30 @ 1
[    8.622668][    T1] initcall ahci_pci_driver_init+0x0/0x30 returned 0 after 23 usecs
[    8.630584][    T1] calling  ahci_driver_init+0x0/0x28 @ 1
[    8.636390][    T1] initcall ahci_driver_init+0x0/0x28 returned 0 after 198 usecs
[    8.644053][    T1] calling  pata_platform_driver_init+0x0/0x28 @ 1
[    8.650509][    T1] initcall pata_platform_driver_init+0x0/0x28 returned 0 after 48 usecs
[    8.658870][    T1] calling  pata_of_platform_driver_init+0x0/0x28 @ 1
[    8.665623][    T1] initcall pata_of_platform_driver_init+0x0/0x28 returned 0 after 79 usecs
[    8.674254][    T1] calling  init_mtd+0x0/0x164 @ 1
[    8.679363][    T1] initcall init_mtd+0x0/0x164 returned 0 after 121 usecs
[    8.686397][    T1] calling  cmdline_parser_init+0x0/0x40 @ 1
[    8.692272][    T1] initcall cmdline_parser_init+0x0/0x40 returned 0 after 1 usecs
[  T1] calling  lg_driver_init+0x0/0x30 @ 1
[   10.491651][    T1] initcall lg_driver_init+0x0/0x30 returned 0 after 24 usecs
[   10.499036][    T1] calling  lg_g15_driver_init+0x0/0x30 @ 1
[   10.504843][    T1] initcall lg_g15_driver_init+0x0/0x30 returned 0 after 22 usecs
[   10.512577][    T1] calling  ms_driver_init+0x0/0x30 @ 1
[   10.518030][    T1] initcall ms_driver_init+0x0/0x30 returned 0 after 22 usecs
[   10.525448][    T1] calling  mr_driver_init+0x0/0x30 @ 1
[   10.530905][    T1] initcall mr_driver_init+0x0/0x30 returned 0 after 23 usecs
[   10.538290][    T1] calling  redragon_driver_init+0x0/0x30 @ 1
[   10.544270][    T1] initcall redragon_driver_init+0x0/0x30 returned 0 after 22 usecs
[   10.552186][    T1] calling  hid_init+0x0/0xa0 @ 1
[   10.557108][    T1] usbcore: registered new interface driver usbhid
[   10.563509][    T1] usbhid: USB HID core driver
[   10.568133][    T1] initcall hid_init+0x0/0xa0 returned 0 after 11052 usecs
[   10.575250][    T1] calling  omap_mbox_driver_init+0x0/0x28 @ 1
[   10.581613][    T1] omap-mailbox 29000000.mailbox: omap mailbox rev 0x66fca100
[   10.589074][    T1] probe of 29000000.mailbox returned 0 after 7653 usecs
[   10.596147][    T1] omap-mailbox 29010000.mailbox: omap mailbox rev 0x66fca100
[   10.603571][    T1] probe of 29010000.mailbox returned 0 after 7540 usecs
[   10.610605][    T1] omap-mailbox 29020000.mailbox: omap mailbox rev 0x66fca100
[   10.618024][    T1] probe of 29020000.mailbox returned 0 after 7501 usecs
[   10.625065][    T1] omap-mailbox 29030000.mailbox: omap mailbox rev 0x66fca100
[   10.632485][    T1] probe of 29030000.mailbox returned 0 after 7508 usecs
[   10.639513][    T1] initcall omap_mbox_driver_init+0x0/0x28 returned 0 after 58218 usecs
[   10.647802][    T1] calling  ti_msgmgr_driver_init+0x0/0x28 @ 1
[   10.654232][    T1] probe of 4d000000.mailbox returned 0 after 290 usecs
[   10.661220][    T1] initcall ti_msgmgr_driver_init+0x0/0x28 returned 0 after 7361 usecs
[   10.669409][    T1] calling  rproc_virtio_driver_init+0x0/0x28 @ 1
[   10.675792][    T1] initcall rproc_virtio_driver_init+0x0/0x28 returned 0 after 62 usecs
[   10.684063][    T1] calling  extcon_class_init+0x0/0x5c @ 1
[   10.689769][    T1] initcall extcon_class_init+0x0/0x5c returned 0 after 13 usecs
[   10.697417][    T1] calling  usb_extcon_driver_init+0x0/0x28 @ 1
[   10.703645][    T1] initcall usb_extcon_driver_init+0x0/0x28 returned 0 after 90 usecs
[   10.711742][    T1] calling  gpmc_driver_init+0x0/0x2c @ 1
[   10.717525][    T1] initcall gpmc_driver_init+0x0/0x2c returned 0 after 176 usecs
[   10.725175][    T1] calling  armv8_pmu_driver_init+0x0/0x28 @ 1
[   10.731612][    T1] hw perfevents: enabled with armv8_cortex_a53 PMU driver, 7 counters available
[   10.740731][    T1] probe of pmu returned 0 after 9454 usecs
[   10.747030][    T1] initcall armv8_pmu_driver_init+0x0/0x28 returned 0 after 15805 usecs
[   10.755318][    T1] calling  optee_core_init+0x0/0x48 @ 1
[   10.760893][    T1] optee: probing for conduit method.